Ciss690 pF
-
Coss44 pF
-
ID (@25°C) max10.9 A
-
IDpuls max44 A
-
Operating Temperature range-55 °C to 150 °C
-
PackagePQFN 3.3 x 3.3
-
PolarityN
-
Ptot max62.5 W
-
QG (typ @10V)8.6 nC
-
RDS (on) (@10V) max165 mΩ
-
Rth2 K/W
-
VDS max250 V
-
VGS(th) range2 V to 4 V
-
VGS(th)3 V
| Recommended | ||
|
OPN
|
BSZ16DN25NS3GATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | PQFN 3x3 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
CN,MY
|
|
| Country of Diffusion (CoD) |
AT,MY
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | PQFN 3x3 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN,MY
|
| Country of Diffusion (CoD) |
AT,MY
|
Features
- Industry’s lowest R DS(on)
- Lowest Qg and Qgd
- Lowest FOM RoHS compliant - MSL 1 rated
Benefits
- Highest efficiency
- Highest Power density
- Lowest board space consumption
- Minimal device paralleling required
- System cost improvement
- Environmentally friendly
- Easy-to-design-in products
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.